Product | Subtotal | Qty | |
---|---|---|---|
SparkFun LiPower Shield
DEV-13158 |
59.9 |
2
Cannot be ordered at this time. |
|
Watt's Up Meter
PRT-14331 |
27.95 |
1
Cannot be ordered at this time. |
|
USB Cable Extension - 6 Foot
CAB-00517 |
18 |
4
Cannot be ordered at this time. |
|
WiFi Module - ESP8266
WRL-13678 |
6.95 |
1
Cannot be ordered at this time. |
|
SparkFun IMU Breakout - MPU-9250
SEN-13762 |
14.95 |
1
Cannot be ordered at this time. |
|
SparkFun GPS Logger Shield
GPS-13750 |
26.25
You save: 26.25 (50%) |
1
Cannot be ordered at this time. |
|
SparkFun Venus GPS with SMA Connector
GPS-11058 |
49.95 |
1
Cannot be ordered at this time. |
|
GPS 3V Magnetic Mount Antenna SMA - 5m
GPS-00464 |
12.95 |
1
Cannot be ordered at this time. |
|
RockBLOCK Mk2 - Iridium SatComm Module
WRL-13745 |
274.95 | 1 | |
LinkSprite JPEG Color Camera TTL Interface - Infrared
SEN-11610 |
49.95 |
1
Cannot be ordered at this time. |
|
Arduino Yun
DEV-12053 |
149.9 |
2
Cannot be ordered at this time. |
|
SparkFun Environmental Combo Breakout - CCS811/BME280 (Qwiic)
SEN-14348 |
77 |
2
Cannot be ordered at this time. |
|
LiPower - Boost Converter
PRT-10255 |
17.5 | 1 | |
SparkFun Battery Babysitter - LiPo Battery Manager
PRT-13777 |
64.5 | 3 | |
Lithium Ion Battery - 6Ah
PRT-13856 |
97.5 | 3 | |
Break Away Headers - 40-pin Male (Long Centered, PTH, 0.1")
PRT-12693 |
5.25 | 5 | |
Break Away Headers - Long
PRT-10158 |
13 | 4 | |
ESP32 Thing Stackable Header Set
PRT-14311 |
1.75 | 1 | |
Spring Terminals - PCB Mount (4-Pin)
PRT-08075 |
16 | 10 | |
Raspberry Pi 3
DEV-13825 |
79.9 |
2
Cannot be ordered at this time. |
|
Heat Shrink Kit
PRT-09353 |
53.7 | 6 | |
Solder Paste - 50g (Lead Free)
TOL-12878 |
18.5 | 1 | |
Total: 1136.3 |