Product | Subtotal | Qty | |
---|---|---|---|
Solder Wick #2 5ft. - Generic
TOL-09327 |
65.25
You save: 3.5 (5%) |
25 | |
USB Mini-B Cable - 6"
CAB-13243 |
207.9
You save: 23.1 (10%) |
110 | |
SparkFun FTDI Basic Breakout - 3.3V
DEV-09873 |
1585.1
You save: 279.4 (15%) |
110 | |
Solder Lead Free - 15-gram Tube
TOL-09163 |
19.75 | 5 | |
Hook-up Wire - Red (22 AWG)
PRT-08023 |
23.6 | 8 | |
Hook-up Wire - Black (22 AWG)
PRT-08022 |
23.6 | 8 | |
Hook-up Wire - White (22 AWG)
PRT-08026 |
22 | 8 | |
Arduino Pro Mini 328 - 3.3V/8MHz
DEV-11114 |
977.55
You save: 172.2 (15%) |
105 | |
GPS Receiver - GP-20U7 (56 Channel)
GPS-13740 |
1930.5
You save: 214.5 (10%) |
110
Cannot be ordered at this time. |
|
Transistor - NPN, 60V 200mA (2N3904)
COM-00521 |
50
You save: 5 (9%) |
100 | |
Lithium Ion Battery - 400mAh
PRT-13851 |
544.5
You save: 60.5 (10%) |
110 | |
Break Away Headers - 40-pin Male (Long Centered, PTH, 0.1")
PRT-12693 |
123.5
You save: 13 (10%) |
130 | |
Total: 5573.25 |