Product | Subtotal | Qty | |
---|---|---|---|
Wall Adapter Power Supply - 9VDC 650mA
TOL-00298 |
5.95 |
1
Cannot be ordered at this time. |
|
SparkFun RedBoard - Programmed with Arduino
DEV-13975 |
21.5 | 1 | |
Hook-Up Wire - Assortment (Stranded, 22 AWG)
PRT-11375 |
22.5 | 1 | |
USB Mini-B Cable - 6"
CAB-13243 |
2.1 | 1 | |
SparkFun Lumenati 8-pack
COM-14357 |
3.33
You save: 6.17 (65%) |
1
Cannot be ordered at this time. |
|
SparkFun Lumenati 4-pack
COM-14353 |
10.5 |
2
Cannot be ordered at this time. |
|
Total: 65.88 |