Fall 2017 (1)

by Member #840007

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Diffused LED - White 10mm
In stock COM-11121
64.8
You save:
7.2 (10%)
120   
LED - Assorted (20 pack)
In stock COM-12062
79 20   
Solder Lead Free - 100-gram Spool
In stock TOL-09325
19.9 2   
Hook-Up Wire - Assortment (Solid Core, 22 AWG)
In stock PRT-11367
64.5 3   
Hook-Up Wire - Assortment (Stranded, 22 AWG)
In stock PRT-11375
67.5 3   
Resistor 10K Ohm 1/6th Watt PTH - 20 pack
In stock COM-11508
9.5 10   
Break Away Male Headers - Right Angle
In stock PRT-00553
13.5 6   
Servo - Generic Metal Gear (Micro Size)
Retired ROB-10333
131.4 12   
Cannot be ordered at this time.
Resistor 100 Ohm 1/4th Watt PTH - 20 pack
Retired COM-13761
9.5 10   
Cannot be ordered at this time.
Total: 459.6