Specific Project 3

by Member #1004752

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Crystal 16MHz
In stock COM-00536
1.05 1   
Capacitor Ceramic 22pF
In stock COM-08571
0.3 1   
Voltage Regulator - 5V
In stock COM-00107
2.1 2   
SparkFun FTDI Basic Breakout - 5V
Out of stock DEV-09716
16.5 1   
Capacitor Ceramic 0.1uF
In stock COM-08375
0.3 1   
Total: 20.25