Senior Design Wishlist

by Member #223791

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
SparkFun RGB Light Sensor - ISL29125
In stock SEN-12829
9.5 1   
SparkFun Digital Temperature Sensor Breakout - TMP102
In stock SEN-13314
5.5 1   
SparkFun Motor Driver - Dual TB6612FNG (1A)
Retired ROB-09457
4.95 1   
Cannot be ordered at this time.
LED - Infrared 850nm
Retired COM-09469
4.75 5   
Cannot be ordered at this time.
LED - Infrared 950nm
In stock COM-09349
5.25 5   
Op-Amp (Through-Hole) - LM358
Retired COM-09456
2.85 3   
Cannot be ordered at this time.
Electret Microphone
In stock COM-08635
3.15 3   
SparkFun MP3 Player Shield
In stock DEV-12660
28.95 1   
Pulse Sensor
In stock SEN-11574
26.95 1   
WiFi Module - ESP8266
Retired WRL-13678
13.9 2   
Cannot be ordered at this time.
SparkFun Humidity and Temperature Sensor Breakout - HIH6130
Retired SEN-11295
31.5 1   
Cannot be ordered at this time.
Arduino Uno - R3
In stock DEV-11021
55.2 2   
SparkFun IMU Breakout - MPU-9250
Retired SEN-13762
14.95 1   
Cannot be ordered at this time.
Arduino Pro Mini 328 - 3.3V/8MHz
Out of stock DEV-11114
10.95 1   
Arduino Mega 2560 R3
In stock DEV-11061
48.4 1   
Flex Sensor 2.2"
In stock SEN-10264
119.5 10   
Total: 386.25