Customer #516195's Wish List from Cart

by Member #516195

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Lithium Ion Battery - 2Ah
In stock PRT-13855
13.95 1   
SparkFun Photon Battery Shield
Retired DEV-13626
19.8
You save:
13.2 (40%)
2   
Cannot be ordered at this time.
SparkFun OpenScale
In stock SEN-13261
34.5 1   
Load Cell - 200kg, Disc (TAS606)
In stock SEN-13332
258 4   
Particle Photon (Headers)
Retired WRL-13774
19 1   
Cannot be ordered at this time.
Hook-Up Wire - Assortment (Stranded, 22 AWG)
In stock PRT-11375
22.5 1   
microSD Card with Adapter - 16GB (Class 10)
Retired COM-13833
19.95 1   
Cannot be ordered at this time.
SparkFun Logomatic v2 - Serial SD Datalogger (FAT32)
Only 8 left! WIG-12772
63.5 1   
Total: 451.2