Christmas

by Member #713468

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Cthulhu Shield
Retired SEN-15897
75 1   
Cannot be ordered at this time.
Latch Terminals - 5mm Pitch (2-Pin)
In stock PRT-15898
1.6 1   
7-Segment Display - 6.5" (Red)
In stock COM-08530
20.5 1   
Thermal Camera Breakout
Retired DEV-15737
76.95 1   
Cannot be ordered at this time.
SmartiPi Touch
Retired PRT-14059
24.95 1   
Cannot be ordered at this time.
Keylock Switch
Retired PRT-14947
21.95 1   
Cannot be ordered at this time.
SmartSwitch - 64x32 LCD Push Button and Display
Retired COM-14951
74.95 1   
Cannot be ordered at this time.
LCD Touchscreen HAT for Raspberry Pi - TFT 3.5in. (480x320)
Retired LCD-14776
9.95
You save:
15 (60%)
1   
Cannot be ordered at this time.
SparkFun MicroView - OLED Arduino Module
In stock DEV-12923
44.95 1   
FlexiForce Pressure Sensor - 25lbs (1" area)
15 available SEN-11207
26.95 1   
Flex Sensor 2.2"
In stock SEN-10264
11.95 1   
Flex Sensor 4.5"
In stock SEN-08606
17.95 1   
SparkFun Qwiic Flex Glove Controller
Only 14 left! SEN-14666
29.95
You save:
15 (33%)
1   
SparkFun ESP32 Thing
In stock DEV-13907
23.5 1   
IC Hook Test Leads
In stock CAB-00501
9.95 1   
Banana to IC Hook Cables
In stock CAB-00506
5.5 1   
SparkFun Transparent Graphical OLED Breakout (Qwiic)
Retired LCD-15173
42.95 1   
Cannot be ordered at this time.
Qwiic Starter Kit
Retired SPX-14752
49.95 1   
Cannot be ordered at this time.
SparkFun Third Hand Kit
In stock TOL-11784
37.5 1   
Total: 606.95