EMU Arduino Workshop

by Member #9631

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Mini Speaker - PC Mount 12mm 2.048kHz
In stock COM-07950
42 20   
USB Mini-B Cable - 6"
In stock CAB-13243
42 20   
LED - RGB Diffused Common Cathode (25 pack)
Retired COM-09852
21.95 1   
Cannot be ordered at this time.
Mini Photocell
In stock SEN-09088
32 20   
Tactile Button Assortment
Out of stock COM-10302
19.5 3   
Resistor 10K Ohm 1/6th Watt PTH - 20 pack
In stock COM-11508
2.85 3   
Resistor 330 Ohm 1/6 Watt PTH - 20 pack
Retired COM-11507
10.45 11   
Cannot be ordered at this time.
Trimpot 10K Ohm with Knob
In stock COM-09806
21 20   
LED - Assorted (20 pack)
In stock COM-12062
39.5 10   
Breadboard - Self-Adhesive (White)
In stock PRT-12002
110 20   
SparkFun RedBoard - Programmed with Arduino
In stock DEV-13975
408.6
You save:
21.4 (5%)
20   
Total: 749.85