AUTO

by Member #1058302

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
SparkFun RFID Reader Breakout
In stock SEN-13030
2.1 1   
RFID Reader ID-12LA (125 kHz)
16 available SEN-11827
32.5 1   
RFID Button - 16mm (125kHz)
In stock SEN-09417
13.5 3   
2mm 10pin XBee Socket
In stock PRT-08272
2.3 2   
JustBoom DAC HAT
Retired DEV-14319
39.95 1   
Cannot be ordered at this time.
Voltage Regulator - 5V
In stock COM-00107
3.15 3   
Relay SPDT Sealed - 20A
In stock COM-10924
3.5 1   
SparkFun Beefcake Relay Control Kit (Ver. 2.0)
Only 6 left! KIT-13815
9.95 1   
Flush Cutters - Hakko
In stock TOL-11952
5.47 1   
Total: 112.42