by Miskatonic
In this option, you"ll connect directly to the pins on the Raspberry Pi.
Product | Subtotal | Qty | |
---|---|---|---|
Momentary Pushbutton Switch - 12mm Square
COM-09190 |
0.55 | 1 | |
HDMI Cable - 6ft
CAB-11572 |
4.95 |
1
Cannot be ordered at this time. |
|
Breadboard - Self-Adhesive (White)
PRT-12002 |
5.5 | 1 | |
LED - Assorted (20 pack)
COM-12062 |
3.95 | 1 | |
Jumper Wires - Connected 6" (M/F, 20 pack)
PRT-12794 |
2.1 | 1 | |
Hobby Gearmotor - 140 RPM (Pair)
ROB-13302 |
5.5 | 1 | |
Transistor - NPN, 50V 800mA (BC337)
COM-13689 |
0.55 | 1 | |
Raspberry Pi 3
DEV-13825 |
39.95 |
1
Cannot be ordered at this time. |
|
Total: 63.05 |