Product | Subtotal | Qty | |
---|---|---|---|
Alligator Clip with Pigtail (4 Pack)
CAB-13191 |
17.5 | 5 | |
Battery Holder - 2xAA (JST-PH)
PRT-14299 |
3.2 | 2 | |
SparkFun micro:bit Breakout (with Headers)
BOB-13989 |
11.9 |
2
Cannot be ordered at this time. |
|
Mini Power Switch - SPDT
COM-00102 |
3.2 | 2 | |
Trimpot 10K Ohm with Knob
COM-09806 |
1.05 | 1 | |
LED - Assorted (20 pack)
COM-12062 |
7.9 | 2 | |
LED - RGB Diffused Common Cathode
COM-09264 |
4.5 | 2 | |
Jumper Wires - Connected 6" (M/M, 20 pack)
PRT-12795 |
4.2 | 2 | |
Mini Photocell
SEN-09088 |
3.2 | 2 | |
Temperature Sensor - TMP36
SEN-10988 |
3.2 | 2 | |
Momentary Pushbutton Switch - 12mm Square
COM-09190 |
2.2 | 4 | |
Total: 62.05 |