Product | Subtotal | Qty | |
---|---|---|---|
Ball Caster Metal - 3/8"
ROB-08909 |
2.95 |
1
Cannot be ordered at this time. |
|
Ball Caster Plastic - 3/8"
ROB-08908 |
2.95 |
1
Cannot be ordered at this time. |
|
Photo Interrupter - GP1A57HRJ00F
SEN-09299 |
15.8 | 4 | |
Raspberry Pi GPIO Male Header - 2x20
PRT-14275 |
1.05 | 1 | |
Breadboard - Mini Modular (Red)
PRT-12044 |
4.5 | 1 | |
Breadboard - Mini Modular (Black)
PRT-12047 |
4.5 | 1 | |
Breadboard - Mini Modular (Blue)
PRT-12045 |
4.5 | 1 | |
Digital LED Voltmeter
PRT-14313 |
27.5 | 10 | |
Heating Pad - 5x10cm
COM-11288 |
9 | 2 | |
Soldering Iron - 30W (EU, 230VAC)
TOL-11650 |
9.95 |
1
Cannot be ordered at this time. |
|
Brass Sponge
TOL-08964 |
3.5 | 1 | |
Actobotics Channel Mount - Raspberry Pi (pair)
ROB-13050 |
1.95 |
1
Cannot be ordered at this time. |
|
Stepper Motor with Cable
ROB-09238 |
35 | 2 | |
Stepper Motor - 125 oz.in (200 steps/rev, 600mm Wire)
ROB-13656 |
33.5 | 1 | |
Multimeter Probes - Needle Tipped
TOL-12078 |
5.5 | 1 | |
Multimeter Probes - Tweezers
TOL-11060 |
5.5 |
1
Cannot be ordered at this time. |
|
Rotary Encoder - Illuminated (Red/Green)
COM-10596 |
5.9 |
2
Cannot be ordered at this time. |
|
Clear Plastic Knob
COM-10597 |
2.1 | 2 | |
SparkFun MP3 Player Shield
DEV-12660 |
57.9 | 2 | |
SparkFun TRRS 3.5mm Jack Breakout
BOB-11570 |
4.5 | 1 | |
SparkFun ESP32 Thing
DEV-13907 |
528.75
You save: 58.75 (10%) |
25 | |
GPS Receiver - GP-20U7 (56 Channel)
GPS-13740 |
19.5 |
1
Cannot be ordered at this time. |
|
Fio v3 - ATmega32U4
DEV-11520 |
29.56
You save: 44.34 (60%) |
2
Cannot be ordered at this time. |
|
SparkFun Analog/Digital MUX Breakout - CD74HC4067
BOB-09056 |
5.95 | 1 | |
Arduino Yun
DEV-12053 |
74.95 |
1
Cannot be ordered at this time. |
|
Arduino Mega 2560 R3
DEV-11061 |
96.8 | 2 | |
SparkFun Raspberry Pi Zero W Basic Kit
KIT-14298 |
119.85 |
3
Cannot be ordered at this time. |
|
Raspberry Pi Zero Case
PRT-14273 |
11.9 | 2 | |
Raspberry Pi Zero Camera Cable
PRT-14272 |
11.9 | 2 | |
Raspberry Pi Zero W
DEV-14277 |
15 | 1 | |
Total: 1152.21 |