Cornell Hyperloop Sparkfun Sponsorship

by Member #1196467

Favorited Favorite 1

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Arduino Uno - R3
In stock DEV-11021
27.6 1   
Jumper Wires - Connected 6" (M/M, 20 pack)
In stock PRT-12795
2.1 1   
SparkFun 6 Degrees of Freedom Breakout - LSM6DS3
Retired SEN-13339
11.5 1   
Cannot be ordered at this time.
Infrared Proximity Sensor - Sharp GP2Y0A21YK
In stock SEN-00242
14.95 1   
SparkFun Digital Temperature Sensor Breakout - TMP102
In stock SEN-13314
5.5 1   
SparkFun Low Current Sensor Breakout - ACS712
Retired SEN-08883
11.95 1   
Cannot be ordered at this time.
Breadboard - Mini Modular (White)
In stock PRT-12043
4.5 1   
Relay SPDT Sealed
Out of stock COM-00100
2.1 1   
Relay SPDT Sealed - 20A
In stock COM-10924
3.5 1   
Resistor 100 Ohm 1/4th Watt PTH - 20 pack
Retired COM-13761
0.95 1   
Cannot be ordered at this time.
SparkFun Capacitor Kit
In stock KIT-13698
8.95 1   
Resistor 330 Ohm 1/6 Watt PTH - 20 pack
Retired COM-11507
0.95 1   
Cannot be ordered at this time.
Resistor 1K Ohm 1/4th Watt PTH - 20 pack
Retired COM-13760
0.95 1   
Cannot be ordered at this time.
Header - 6-pin Male (SMD, 0.1", Right Angle)
Only 9 left! PRT-09015
1.05 1   
Break Away Headers - Long
In stock PRT-10158
3.25 1   
Break Away Male Headers - Right Angle
In stock PRT-00553
2.25 1   
USB Cable A to B - 6 Foot
In stock CAB-00512
4.5 1   
Jumper Wires - Connected 6" (F/F, 20 pack)
In stock PRT-12796
2.1 1   
Total: 108.65