SmartBoard Project Wishlist

by Member #1135758

Favorited Favorite 0

A list of hardware that will be implemented into the SmartBoard project.

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Breadboard - Full-Size (Bare)
Only 9 left! PRT-12615
6.5 1   
Arduino Pro Mini 328 - 5V/16MHz
In stock DEV-11113
21.9 2   
Serial TFT LCD - 3.2" with Touchscreen (uLCD-32PTU-GFX)
Retired LCD-11677
84.95 1   
Cannot be ordered at this time.
Sewable LED Ribbon - 1m, 50 LEDs (Blue)
Retired COM-14138
14.95 1   
Cannot be ordered at this time.
Jumper Wires - Connected 6" (M/M, 20 pack)
In stock PRT-12795
6.3 3   
USB-to-Serial Bridge - µUSB-PA5
Retired DEV-11814
24.95 1   
Cannot be ordered at this time.
Arduino Pro Mini 328 - 3.3V/8MHz
Out of stock DEV-11114
21.9 2   
Lithium Ion Battery - 2Ah
In stock PRT-13855
41.85 3   
SparkFun Mini GPS Shield
Retired GPS-14030
4.68
You save:
3.82 (45%)
1   
Cannot be ordered at this time.
JST SH Jumper 6 Wire - 1.75"
Retired GPS-00574
4.95 1   
Cannot be ordered at this time.
GPS Receiver - GP-735 (56 Channel)
In stock GPS-13670
49.5 1   
Copper Tape - 5mm (50ft)
In stock PRT-10561
3.95 1   
Break Away Headers - Straight
In stock PRT-00116
5.25 3   
Jumper Wires - Connected 6" (M/F, 20 pack)
In stock PRT-12794
2.1 1   
Basic 16x2 Character LCD - RGB Backlight 5V
In stock LCD-10862
18.5 1   
SparkFun Solder-able Breadboard
In stock PRT-12070
5.5 1   
Total: 317.73