OILS 420 Coursepack 2: Basic circuits

by Member #879967

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Copper Tape - 5mm (50ft)
In stock PRT-10561
3.95 1   
LED - Assorted (20 pack)
In stock COM-12062
3.95 1   
Jumper Wire Kit - 140pcs
In stock PRT-00124
6.5 1   
Jumper Wires Premium 6" M/M Pack of 10
Only 7 left! PRT-08431
4.5 1   
Coin Cell Battery - 20mm (CR2025)
In stock PRT-11928
2.1 1   
Hobby Motor - Gear
In stock ROB-11696
2.1 1   
SparkFun RGB Light Sensor - ISL29125
In stock SEN-12829
9.5 1   
One-Wire Ambient Temperature Sensor - MAX31820
In stock SEN-14049
5.5 1   
SparkFun Digital Temperature Sensor Breakout - TMP102
In stock SEN-13314
5.5 1   
Hobby Gearmotor - 140 RPM (Pair)
Out of stock ROB-13302
5.5 1   
Total: 49.1