Customer #558436's Wish List from Cart

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
SparkFun RFM69 Breakout (915MHz)
In stock WRL-12775
27.9 2   
Battery Holder 4xAA with Cover and Switch
In stock PRT-12083
6.3 3   
DC Barrel Jack Plug - Male
In stock PRT-11476
3.15 3   
Hobby Gearmotor - 140 RPM (Pair)
Out of stock ROB-13302
5.5 1   
SparkFun Motor Driver - Dual TB6612FNG (1A)
Retired ROB-09457
4.95 1   
Cannot be ordered at this time.
SparkFun Triple Axis Accelerometer Breakout - MMA8452Q
Retired SEN-12756
10.95 1   
Cannot be ordered at this time.
Flex Sensor 2.2"
In stock SEN-10264
119.5 10   
RF Link Transmitter - 315MHz
27 available WRL-10535
5.5 1   
RF Link Receiver - 4800bps (315MHz)
In stock WRL-10533
6.5 1   
Voltage Regulator - 5V
In stock COM-00107
1.05 1   
Voltage Regulator - Adjustable
Only 7 left! COM-00527
2.1 1   
Voltage Regulator - 12V
In stock COM-12766
1.95 1   
Transistor - NPN, 60V 200mA (2N3904)
In stock COM-00521
1.1 2   
Ultrasonic Distance Sensor - HC-SR04
Retired SEN-13959
23.7 6   
Cannot be ordered at this time.
Total: 220.15