MFly AUVSI Wishlist

by Member #1184078

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Pi Tin for the Raspberry Pi - Clear
Out of stock PRT-13103
4.92
You save:
4.03 (45%)
1   
Cannot be ordered at this time.
Raspberry Pi Camera Module V2
Out of stock DEV-14028
25 1   
Wall Adapter Power Supply - 5V DC 2A (Barrel Jack)
Retired TOL-12889
5.95 1   
Cannot be ordered at this time.
CAT 6 Cable - 3ft
In stock CAB-08915
4.2 2   
Jumper Wire - 0.1", 3-pin, 4"
In stock PRT-10363
5.25 5   
HDMI Cable - 6ft
Retired CAB-11572
4.95 1   
Cannot be ordered at this time.
Passive PoE Cable Set
In stock CAB-10759
5.95 1   
Raspberry Pi 3
Retired DEV-13825
39.95 1   
Cannot be ordered at this time.
Heat Shrink Kit
In stock PRT-09353
8.95 1   
Wire Strippers - 30AWG (Hakko)
In stock TOL-12630
12.87 1   
Diagonal Cutters
In stock TOL-08794
2.75 1   
Tweezers - Curved (ESD Safe)
In stock TOL-10602
4.5 1   
Tweezers - Straight (ESD Safe)
In stock TOL-10603
4.5 1   
Flush Cutters - Hakko
In stock TOL-11952
5.47 1   
Third Hand
Out of stock TOL-09317
10.95 1   
Solder Lead Free - 100-gram Spool
In stock TOL-09325
9.95 1   
SparkFun XBee Explorer USB
In stock WRL-11812
27.95 1   
Stepper Motor with Cable
In stock ROB-09238
35 2   
Solder Wick #2 5ft. - Generic
Only 14 left! TOL-09327
5.5 2   
Rocker Switch - Round w/ Blue LED
In stock COM-11155
6.4 4   
Rocker Switch - SPST (round)
In stock COM-11138
2.2 4   
T-Plug Connector - M/F Pair
In stock PRT-11864
4.2 4   
XT60 Connectors - Male/Female Pair
In stock PRT-10474
11.2 7   
Servo - Hitec HS-85MG (Micro Size)
Only 4 left! ROB-11887
65 2   
Total: 313.56