Product | Subtotal | Qty | |
---|---|---|---|
![]() |
LilyPad LED White (5pcs)
DEV-13902 |
31.5 | 9 |
![]() |
LilyPad Rainbow LED (6 Colors)
DEV-13903 |
249.2
You save: 27.3 (10%) |
70 |
![]() |
Conductive Thread Bobbin - 30ft (Stainless Steel)
DEV-10867 |
206.25
You save: 11 (5%) |
55 |
![]() |
Coin Cell Battery - 20mm (CR2032)
PRT-00338 |
130
You save: 6.5 (5%) |
65 |
![]() |
LilyPad Coin Cell Battery Holder - Switched - 20mm
DEV-13883 |
132.3
You save: 14.7 (10%) |
70 |
![]() |
Needle Set
TOL-10405 |
31.5 | 15 |
Total: 780.75 |