SF Testing Materials Purchace

by MrSoltys

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
SparkFun ESP8266 Thing - Dev Board
In stock WRL-13711
18.5 1   
SparkFun Solder-able Breadboard
In stock PRT-12070
5.5 1   
Break Away Headers - Straight
In stock PRT-00116
1.75 1   
LED RGB Strip - Addressable, Sealed (5m)
Retired COM-12028
128.5 1   
Cannot be ordered at this time.
Female Headers
In stock PRT-00115
1.75 1   
Momentary Pushbutton Switch - 12mm Square
In stock COM-09190
0.55 1   
Hook-up Wire - Black (22 AWG)
In stock PRT-08022
2.95 1   
Hook-up Wire - Yellow (22 AWG)
In stock PRT-08024
2.95 1   
DC Barrel Power Jack/Connector
In stock PRT-00119
1.5 1   
Lithium Ion Battery - 2Ah
In stock PRT-13855
13.95 1   
EL Inverter - Battery Pack
Retired COM-11222
4.95 1   
Cannot be ordered at this time.
EL Panel - White (10x10cm)
Retired COM-10799
14.95 1   
Cannot be ordered at this time.
SparkFun Sound Detector
In stock SEN-12642
11.95 1   
Break Away Male Headers - Right Angle
In stock PRT-00553
9 4   
Jumper Wire - JST Black Red
In stock PRT-08670
4.2 4   
EL Inverter - 3v
Retired COM-10201
9.95 1   
Cannot be ordered at this time.
EL Wire - Red 3m
Retired COM-10191
9.95 1   
Cannot be ordered at this time.
EL Wire - Green 3m
Retired COM-10194
9.95 1   
Cannot be ordered at this time.
SparkFun EL Sequencer
Retired COM-12781
40.95 1   
Cannot be ordered at this time.
Concave Button - Green
In stock COM-09341
2.75 1   
SparkFun Bluetooth Mate Silver
Retired WRL-12576
27.95 1   
Cannot be ordered at this time.
SparkFun XBee Explorer USB
In stock WRL-11812
27.95 1   
XBee 1mW Trace Antenna - Series 1 (802.15.4)
Retired WRL-11215
49.9 2   
Cannot be ordered at this time.
SparkFun XBee Shield
24 available WRL-12847
37 2   
Total: 439.3