RISD SONIC PRACTICES

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
SparkFun Solder-able Breadboard
In stock PRT-12070
38.5 7   
Raspberry Pi 3 Starter Kit
Retired KIT-13826
91.95 1   
Cannot be ordered at this time.
SparkFun Solder-able Breadboard - Mini
In stock PRT-12702
10.5 3   
SparkFun microB USB Breakout
In stock BOB-12035
2.95 1   
SparkFun Inventor's Kit - Carrying Case
Retired COM-11783
0.98
You save:
0.97 (50%)
1   
Cannot be ordered at this time.
SparkFun Power Driver Shield Kit
Retired DEV-10618
25.5 1   
Cannot be ordered at this time.
Lithium Ion Battery - 400mAh
In stock PRT-13851
5.5 1   
Heating Pad - 5x15cm
20 available COM-11289
5.5 1   
Solenoid - 36v
In stock ROB-10391
20.5 1   
SparkFun ESP8266 Thing
In stock WRL-13231
18.5 1   
Infrared Proximity Sensor Short Range - Sharp GP2Y0A41SK0F
In stock SEN-12728
14.95 1   
Infrared Sensor Jumper Wire - 3-Pin JST
In stock SEN-08733
1.6 1   
Wall Adapter Power Supply - 5.1V DC 2.5A (USB Micro-B)
In stock TOL-13831
8.95 1   
Raspberry Pi 3
Retired DEV-13825
39.95 1   
Cannot be ordered at this time.
Total: 285.83