Winter 2018

by FlyByPC

Favorited Favorite 0

Various interesting things I could use

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
SparkFun USB Type A Female Breakout
In stock BOB-12700
4.95 1   
Temperature Sensor - Waterproof (DS18B20)
In stock SEN-11050
10.95 1   
SparkFun Micro OLED Breakout
Only 8 left! LCD-13003
17.5 1   
SparkFun RedBoard - Programmed with Arduino
In stock DEV-13975
21.5 1   
SparkFun Sound Detector
In stock SEN-12642
11.95 1   
SparkFun ESP32 Thing
In stock DEV-13907
47 2   
SparkFun Spectral Sensor Breakout - AS7262 Visible (Qwiic)
30 available SEN-14347
27.95 1   
SparkFun IMU Breakout - MPU-9250
Retired SEN-13762
14.95 1   
Cannot be ordered at this time.
SparkFun Logic Level Converter - Bi-Directional
In stock BOB-12009
3.5 1   
SparkFun Air Quality Breakout - CCS811
Retired SEN-14193
22.5 1   
Cannot be ordered at this time.
SparkFun LoRa Gateway - 1-Channel (ESP32)
Retired WRL-15006
34.95 1   
Cannot be ordered at this time.
Arduino Uno WiFi R2
Retired DEV-14871
53.95 1   
Cannot be ordered at this time.
TFMini - Micro LiDAR Module (Qwiic)
Retired SEN-14786
31.47
You save:
13.48 (30%)
1   
Cannot be ordered at this time.
Schmitt Trigger - CD40106B
22 available COM-13952
1.95 1   
RE46C180E16F - CMOS Programmable Ionization Smoke Detector
Retired COM-14994
2.95 1   
Cannot be ordered at this time.
WiFi IR Blaster - ESP8266
Retired SPX-15000
14.95 1   
Cannot be ordered at this time.
SparkFun I2S Audio Breakout - MAX98357A
In stock DEV-14809
6.5 1   
SparkFun Qwiic Adapter
In stock DEV-14495
1.6 1   
NeuroSky MindWave Mobile 2
Out of stock SEN-14758
99.95 1   
Cannot be ordered at this time.
Bendable EL Wire - Blue 3m
Retired COM-14697
10.95 1   
Cannot be ordered at this time.
EL Inverter - 12v
Retired COM-10469
14.95 1   
Cannot be ordered at this time.
SparkFun BlackBoard
Retired SPX-14669
14.95 1   
Cannot be ordered at this time.
SparkFun VR IMU Breakout - BNO080 (Qwiic)
Retired SEN-14686
37.5 1   
Cannot be ordered at this time.
Qwiic Relay
Retired SPX-14712
3.95
You save:
6 (60%)
1   
Cannot be ordered at this time.
Insulated Silicone Soldering Mat
In stock TOL-14672
10.95 1   
Chip Quik No-Clean Flux Pen - 10mL
In stock TOL-14579
7.95 1   
SparkFun Variable Load Kit
Out of stock KIT-14449
48.5 1   
Cannot be ordered at this time.
SparkFun Haptic Motor Driver - DRV2605L
Out of stock ROB-14538
9.5 1   
SparkFun Micro OLED Breakout (Qwiic)
Retired LCD-14532
18.5 1   
Cannot be ordered at this time.
DC/DC Converter - 5V 5W (R-78E)
Retired COM-14453
4.95 1   
Cannot be ordered at this time.
Resistor 100 Ohm 1/4 Watt PTH - 20 pack (Thick Leads)
19 available PRT-14493
1.25 1   
Resistor 1K Ohm 1/4 Watt PTH - 20 pack (Thick Leads)
In stock PRT-14492
1.05 1   
Resistor 330 Ohm 1/4 Watt PTH - 20 pack (Thick Leads)
In stock PRT-14490
1.05 1   
Qwiic Cable - 50mm
In stock PRT-14426
0.95 1   
Qwiic Cable - 100mm
In stock PRT-14427
1.5 1   
Qwiic Cable - 200mm
Retired PRT-14428
1.5 1   
Cannot be ordered at this time.
Pi Zero Micro-B to USB A socket - 5in
In stock CAB-14276
3.5 1   
Total: 624.47