Raspberry Pi

by Member #1235603

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
SparkFun Logic Level Converter - Bi-Directional
In stock BOB-12009
3.5 1   
Raspberry Pi 3
Retired DEV-13825
39.95 1   
Cannot be ordered at this time.
microSD Card with Adapter - 16GB (Class 10)
Retired COM-13833
19.95 1   
Cannot be ordered at this time.
Jumper Wires Premium 6" M/F Pack of 10
In stock PRT-09140
4.5 1   
Jumper Wires Standard 7" M/M - 30 AWG (30 Pack)
In stock PRT-11026
2.45 1   
Raspberry Pi Camera Module V2
Out of stock DEV-14028
25 1   
Raspberry Pi 3 + Camera Enclosure - Clear
Retired PRT-14025
3.58
You save:
4.37 (55%)
1   
Cannot be ordered at this time.
Total: 98.93