Product | Subtotal | Qty | |
---|---|---|---|
![]() |
Fio v3 - ATmega32U4
DEV-11520 |
14.78
You save: 22.17 (60%) |
1
Cannot be ordered at this time. |
![]() |
Interface Cable SMA to U.FL - 100mm
WRL-09145 |
5.5 | 1 |
![]() |
XBee 1mW U.FL Connection - Series 1 (802.15.4)
WRL-08666 |
24.95 |
1
Cannot be ordered at this time. |
![]() |
Lithium Ion Battery - 2Ah
PRT-13855 |
27.9 | 2 |
Total: 73.13 |