by zaphol
Product | Subtotal | Qty | |
---|---|---|---|
![]() |
Resistor Kit - 1/4W (500 total)
COM-10969 |
8.95 | 1 |
![]() |
SFE Project Notebook - 10" x 7.5" (Black, Grey Pages)
SWG-11063 |
4.95 |
1
Cannot be ordered at this time. |
![]() |
SparkFun RedBoard - Programmed with Arduino
DEV-13975 |
21.5 | 1 |
![]() |
SparkFun USB Mini-B Cable - 6 Foot
CAB-11301 |
4.5 | 1 |
![]() |
Arduino and Breadboard Holder
DEV-11235 |
4.95 | 1 |
![]() |
Breadboard - Translucent Self-Adhesive (Clear)
PRT-09567 |
5.5 | 1 |
![]() |
SparkFun Capacitor Kit
KIT-13698 |
8.95 | 1 |
![]() |
Wire Strippers - 30AWG (Hakko)
TOL-12630 |
12.87 | 1 |
![]() |
LED - Assorted (20 pack)
COM-12062 |
3.95 | 1 |
![]() |
Needle Nose Pliers
TOL-08793 |
3.5 | 1 |
![]() |
Diagonal Cutters
TOL-08794 |
2.75 | 1 |
![]() |
SparkFun Inventor's Kit - Carrying Case
COM-11783 |
0.98
You save: 0.97 (50%) |
1
Cannot be ordered at this time. |
![]() |
Modular Plastic Storage Box - Medium (4 pack)
TOL-11528 |
4.5 | 1 |
![]() |
Digital Multimeter - Basic
TOL-12966 |
16.5 | 1 |
![]() |
Jumper Wire Kit - 140pcs
PRT-00124 |
6.5 | 1 |
![]() |
Jumper Wires Premium 6" M/M - 20 AWG (10 Pack)
PRT-11709 |
6.5 | 1 |
Total: 117.35 |