Product | Subtotal | Qty | |
---|---|---|---|
LilyPad Coin Cell Battery Holder - Switched - 20mm
DEV-13883 |
30
You save: 1.5 (5%) |
15 | |
Coin Cell Battery - 20mm (CR2032)
PRT-00338 |
31.5 | 15 | |
LED Mixed Bag - 5mm
COM-09881 |
34.5
You save: 23 (40%) |
5
Cannot be ordered at this time. |
|
LED - Assorted (20 pack)
COM-12062 |
11.85 | 3 | |
LilyPad Button Board
DEV-08776 |
40
You save: 2 (5%) |
20 | |
LilyPad Slide Switch
DEV-09350 |
37.8
You save: 2 (5%) |
20 | |
Copper Tape - 5mm (50ft)
PRT-10561 |
47.4 | 12 | |
LilyPad LED White (5pcs)
DEV-13902 |
7 | 2 | |
LED - Assorted 10 Red / 10 Yellow (20 pack)
COM-10049 |
8.25
You save: 19.25 (70%) |
11 | |
LED - 3mm Cycling RGB (slow)
COM-11448 |
8.25 | 15 | |
LED Mixed Bag - 10mm
COM-13326 |
32.85 | 3 | |
Coin Cell Battery - 12mm (CR1225)
PRT-00337 |
238.14
You save: 26.46 (10%) |
126 | |
Conductive Thread Bobbin - 12m (Smooth, Stainless Steel)
DEV-13814 |
4.95 | 1 | |
Sewable LED Ribbon - 1m, 25 LEDs (White)
COM-14143 |
19.9 |
2
Cannot be ordered at this time. |
|
Total: 552.39 |