by Gella
For my tutorial: https://www.instructables.com/id/Gesture-Controlled-Star-Wars-Stocking/
Product | Subtotal | Qty | |
---|---|---|---|
![]() |
Barrel Jack to 2-pin JST
TOL-08734 |
3.5 | 1 |
![]() |
LilyPad MP3
DEV-11013 |
56.5 | 1 |
![]() |
Wall Adapter Power Supply - 5V DC 2A (Barrel Jack)
TOL-12889 |
5.95 |
1
Cannot be ordered at this time. |
![]() |
LilyPad FTDI Basic Breakout - 5V
DEV-10275 |
18.5 |
1
Cannot be ordered at this time. |
![]() |
SparkFun RGB and Gesture Sensor - APDS-9960
SEN-12787 |
16.5 | 1 |
![]() |
Conductive Thread Bobbin - 30ft (Stainless Steel)
DEV-10867 |
3.95 | 1 |
![]() |
SparkFun USB Mini-B Cable - 6 Foot
CAB-11301 |
4.5 | 1 |
![]() |
LilyPad Pixel Board
DEV-13264 |
18.76
You save: 22.89 (55%) |
7
Cannot be ordered at this time. |
![]() |
Thin Speaker
COM-10722 |
1.9 |
2
Cannot be ordered at this time. |
Total: 130.06 |