Cayenne Explorer Kit

by D___Run___

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Magnetic Door Switch Set
In stock COM-13247
3.95 1   
SparkFun OpenPIR
In stock SEN-13968
17.5 1   
Breadboard - Mini Modular (Red)
In stock PRT-12044
9 2   
SparkFun ESP8266 Thing - Dev Board (with Headers)
In stock WRL-13804
60.75 3   
Lithium Ion Battery Pack - 2.2Ah (USB)
Retired TOL-14169
6.95 1   
Cannot be ordered at this time.
USB Wall Charger - 5V, 1A (Black)
In stock TOL-11456
4.5 1   
SparkFun Soil Moisture Sensor (with Screw Terminals)
In stock SEN-13637
7.5 1   
Jumper Wires Standard 7" M/M - 30 AWG (30 Pack)
In stock PRT-11026
2.45 1   
USB Micro-B Cable - 6 Foot
In stock CAB-10215
5.5 1   
LED - RGB Diffused Common Cathode
In stock COM-09264
2.25 1   
Pocket Screwdriver Set
In stock TOL-12891
4.5 1   
Breadboard - Self-Adhesive (White)
In stock PRT-12002
5.5 1   
Resistor 100 Ohm 1/4th Watt PTH - 20 pack
Retired COM-13761
0.95 1   
Cannot be ordered at this time.
SparkFun Atmospheric Sensor Breakout - BME280
In stock SEN-13676
21.5 1   
IoT Power Relay
Out of stock COM-14236
34.95 1   
Mini Photocell
In stock SEN-09088
1.6 1   
Resistor 10K Ohm 1/4 Watt PTH - 20 pack (Thick Leads)
In stock PRT-14491
1.25 1   
Total: 190.6