University of Florida Robotic Arm

by Member #725843

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
T-Plug Connector - M/F Pair
In stock PRT-11864
2.1 2   
Machine Screw - Socket Head (6-32 ; 1/2"; 25 pack)
Retired ROB-12415
5.9 2   
Cannot be ordered at this time.
Nut - Metal (6-32, 25 pack)
Retired PRT-12917
3 2   
Cannot be ordered at this time.
Servo Extension Cable - Female to Female (Shrouded)
Retired ROB-08738
7.6
You save:
16 (68%)
8   
Cannot be ordered at this time.
Disposable Surface EMG/ECG/EKG Electrode - 24mm (10 pack)
33 available SEN-12969
8.95 1   
MyoWare Muscle Sensor
Retired SEN-13723
37.95 1   
Cannot be ordered at this time.
Center Hole Adapters - 4 pack
23 available ROB-12365
7.96 4   
Lithium Ion Battery - 2200mAh 7.4v
Out of stock PRT-11856
35 2   
Cannot be ordered at this time.
Li-Ion/Polymer Battery Charger/Balancer - 80W, 5A
Retired PRT-10473
32.95 1   
Cannot be ordered at this time.
Standoff - Aluminum Threaded (6-32; 1-1/2", 4 Pack)
Retired ROB-13128
3.95 1   
Cannot be ordered at this time.
Machine Screw - Socket Head (6-32 ; 1"; 25 pack)
Retired ROB-12528
4.5 1   
Cannot be ordered at this time.
Hex Key - 7/64" (Ball End)
Retired ROB-12609
1.49 1   
Cannot be ordered at this time.
Servo Hub - Standard (Futaba Standard)
Retired ROB-12274
19.96 4   
Cannot be ordered at this time.
Hex Key - Plas-T-Key T Handle (Straight End, 7/64")
Retired TOL-14220
4.95 1   
Cannot be ordered at this time.
Machine Screw - Socket Head (6-32 ; 3/4"; 25 pack)
Retired ROB-12295
3.95 1   
Cannot be ordered at this time.
Toggle Switch and Cover - Illuminated (Red)
In stock COM-11310
3.5 1   
Arduino Mega 2560 R3
In stock DEV-11061
48.4 1   
Ball Bearing - Non-Flanged (8mm Bore, 22mm OD, 2 Pack)
Retired ROB-13277
15.92 8   
Cannot be ordered at this time.
Total: 248.03