Customer #1262017's Wish List from Cart

by Member #1262017

Favorited Favorite 0

Items to order

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Mini Speaker - PC Mount 12mm 2.048kHz
In stock COM-07950
4.2 2   
Momentary Pushbutton Switch - 12mm Square
In stock COM-09190
1.65 3   
Rotary Potentiometer - 10k Ohm, Linear
In stock COM-09939
2.1 2   
Silver Metal Knob - 14x24mm
23 available COM-10001
3.2 2   
Basic 16x2 Character LCD - White on Black 5V
In stock LCD-00709
20.5 1   
Mini Photocell
In stock SEN-09088
3.2 2   
Voltage Regulator - Adjustable LM1117 SMD
In stock COM-00595
4.8 3   
Trimpot 10K Ohm with Knob
In stock COM-09806
2.1 2   
Capacitor Ceramic 0.1uF
In stock COM-08375
0.6 2   
Servo - Generic High Torque Continuous Rotation (Standard Size)
In stock ROB-09347
14.95 1   
Break Away Headers - Straight
In stock PRT-00116
3.5 2   
Total: 60.8