micro:bit SIK lite (no micro:bit or cable)

by M-Short

Favorited Favorite 0

The SparkFun Inventor’s Kit (SIK) for micro:bit is a great way to get creative, connected and coding with the micro:bit. The SIK for micro:bit provides not only the micro:bit board but everything you need to hook up and experiment with multiple electronic circuits! With the SIK for micro:bit you will be able to complete circuits that will teach you how to read sensors, move motors, build Bluetooth devices and more.

https://www.sparkfun.com/products/14542 This wishlist includes everything in the kit except the USB cable (CAB-10215) and the micro:bit board (DEV-14208)

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Resistor 100 Ohm 1/4 Watt PTH - 20 pack (Thick Leads)
19 available PRT-14493
1.25 1   
Multicolor Buttons - 4-pack
In stock PRT-14460
1.75 1   
Temperature Sensor - TMP36
In stock SEN-10988
1.6 1   
Trimpot 10K Ohm with Knob
In stock COM-09806
1.05 1   
Servo - Generic (Sub-Micro Size)
In stock ROB-09065
9.95 1   
LED - RGB Diffused Common Cathode
In stock COM-09264
2.25 1   
Mini Photocell
In stock SEN-09088
1.6 1   
Mini Power Switch - SPDT
In stock COM-00102
1.6 1   
Mini Speaker - PC Mount 12mm 2.048kHz
In stock COM-07950
2.1 1   
Alligator Clip with Pigtail (10 Pack)
Out of stock CAB-14303
7.5 1   
SparkFun micro:bit Breakout (with Headers)
Retired BOB-13989
5.95 1   
Cannot be ordered at this time.
Battery Holder - 2xAA (JST-PH)
In stock PRT-14299
1.6 1   
Resistor 10K Ohm 1/4 Watt PTH - 20 pack (Thick Leads)
In stock PRT-14491
1.25 1   
Breadboard - Full-Size (Bare)
Only 8 left! PRT-12615
6.5 1   
LED - Assorted (20 pack)
In stock COM-12062
3.95 1   
Jumper Wires Standard 7" M/M - 30 AWG (30 Pack)
In stock PRT-11026
2.45 1   
Total: 52.35