busy board

by Member #914806

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
SparkFun Mono Audio Amp Breakout - TPA2005D1
In stock BOB-11044
19 2   
Battery Holder - 4xAA Square
32 available PRT-00552
6.3 3   
Speaker - 0.5W (8 Ohm)
In stock COM-09151
4.9 2   
Diode Small Signal - 1N4148
In stock COM-08588
4 16   
Button Pad 2x2 Top Bezel
In stock COM-08746
4.2 2   
Button Pad 2x2 Bottom Bezel
19 available COM-08747
1.9
You save:
6 (76%)
2   
LED - RGB Clear Common Cathode
In stock COM-00105
36 16   
Standoff - Nylon (4-40; 3/8"; 10 pack)
In stock PRT-10927
3.5 1   
Screw - Phillips Head (1/2", 4-40, 10 pack)
In stock PRT-10452
1.6 1   
Button Pad 4x4 - Breakout PCB
In stock COM-08033
10.95 1   
Button Pad 4x4 - LED Compatible
In stock COM-07835
4.95 1   
Darlington Driver 8-Channel ULN2803 DIP
Retired COM-00312
7.8 4   
Cannot be ordered at this time.
Big Dome Pushbutton - Yellow
In stock COM-11273
12.95 1   
Big Dome Pushbutton - Red
In stock COM-09181
12.95 1   
Big Dome Pushbutton - Green
In stock COM-11275
12.95 1   
Big Dome Pushbutton - Blue
In stock COM-11274
12.95 1   
Keypad - 12 Button
Retired COM-08653
3.95 1   
Cannot be ordered at this time.
Teensy 3.6
Retired DEV-14057
29.25 1   
Cannot be ordered at this time.
Arduino Pro Mini 328 - 5V/16MHz
In stock DEV-11113
54.75 5   
SparkFun FTDI Basic Breakout - 5V
Out of stock DEV-09716
16.5 1   
Total: 261.35