Jr Design Procurement

by Member #1034474

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Wire Strippers - 30AWG (Hakko)
In stock TOL-12630
25.74 2   
Heat Shrink Kit
In stock PRT-09353
8.95 1   
Heating Pad - 5x15cm
20 available COM-11289
55 10   
Breadboard - Full-Size (Bare)
Only 9 left! PRT-12615
26 4   
Hook-Up Wire - Assortment (Stranded, 22 AWG)
In stock PRT-11375
22.5 1   
Hook-Up Wire - Assortment (Solid Core, 22 AWG)
In stock PRT-11367
21.5 1   
USB Cable A to B - 6 Foot
In stock CAB-00512
36 8   
One Wire Digital Temperature Sensor - DS18B20
Retired SEN-00245
93.75
You save:
5 (5%)
25   
Cannot be ordered at this time.
Total: 289.44