Product | Subtotal | Qty | |
---|---|---|---|
XBee Pro 60mW U.FL Connection - Series 1 (802.15.4)
WRL-08710 |
37.95 |
1
Cannot be ordered at this time. |
|
SparkFun USB Mini-B Cable - 6 Foot
CAB-11301 |
4.5 | 1 | |
SparkFun XBee Explorer USB
WRL-11812 |
27.95 | 1 | |
SparkFun FTDI Basic Breakout - 3.3V
DEV-09873 |
16.95 | 1 | |
Break Away Male Headers - Right Angle
PRT-00553 |
2.25 | 1 | |
Break Away Headers - Straight
PRT-00116 |
1.75 | 1 | |
Ribbon Cable - 10 wire (15ft)
CAB-10647 |
5.5 | 1 | |
XBee Pro 60mW Wire Antenna - Series 1 (802.15.4)
WRL-08742 |
37.95 |
1
Cannot be ordered at this time. |
|
SparkFun GPS Breakout - XA1110 (Qwiic)
GPS-14414 |
34.95 | 1 | |
SparkFun Altitude/Pressure Sensor Breakout - MPL3115A2
SEN-11084 |
16.5 | 1 | |
SparkFun 9DoF IMU Breakout - LSM9DS1
SEN-13284 |
17.95 |
1
Cannot be ordered at this time. |
|
SparkFun microSD Transflash Breakout
BOB-00544 |
5.5 | 1 | |
Arduino Pro Mini 328 - 3.3V/8MHz
DEV-11114 |
10.95 | 1 | |
Breakout Board for XBee Module
BOB-08276 |
3.5 | 1 | |
SparkFun XBee Explorer Regulated
WRL-11373 |
11.95 | 1 | |
Total: 236.1 |