Sparkfun Community Partnership Wishlist

by Member #1268081

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
SparkFun nRF52832 Breakout
Retired WRL-13990
189.5
You save:
10 (5%)
10   
Cannot be ordered at this time.
Hook-up Wire - Red (22 AWG)
In stock PRT-08023
5.9 2   
Hook-up Wire - Black (22 AWG)
In stock PRT-08022
5.9 2   
Tenergy T4s Intelligent Universal Charger - 4-Bay
Out of stock TOL-14457
65 2   
Mini Photocell
In stock SEN-09088
76
You save:
4 (5%)
50   
Transistor - NPN, 50V 800mA (BC337)
In stock COM-13689
5.5 10   
Breadboard - Mini Modular (White)
In stock PRT-12043
45 10   
Female Headers
In stock PRT-00115
24.5 14   
Break Away Headers - Straight
In stock PRT-00116
24.5 14   
SparkFun RGB LED Breakout - WS2812B
In stock BOB-13282
121.5
You save:
13.5 (10%)
30   
Total: 563.3