CSM Senior Design Waterway Clean-up Project

by Member #1269657

Favorited Favorite 0

Hardware and electronics for F17-15 senior design project.

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Standard Gearmotor - 1 RPM (3-12V)
Retired ROB-12219
25.6
You save:
1.35 (5%)
1   
Cannot be ordered at this time.
Standard Gearmotor - 2 RPM (3-12V)
Retired ROB-12154
24.95 1   
Cannot be ordered at this time.
Standard Gearmotor - 3 RPM (3-12V)
Retired ROB-12262
24.95 1   
Cannot be ordered at this time.
SparkFun Motor Driver - Dual TB6612FNG (with Headers)
In stock ROB-14450
41.85 3   
Hook-up Wire - Black (22 AWG)
In stock PRT-08022
2.95 1   
Hook-up Wire - White (22 AWG)
In stock PRT-08026
2.75 1   
Hook-up Wire - Red (22 AWG)
In stock PRT-08023
2.95 1   
Multicolor Buttons - 4-pack
In stock PRT-14460
1.75 1   
7-Segment Display - 20mm (White)
In stock COM-11409
3.5 1   
SparkFun Solder-able Breadboard
In stock PRT-12070
11 2   
SparkFun USB Mini-B Cable - 6 Foot
In stock CAB-11301
4.5 1   
Wall Adapter Power Supply - 9VDC 650mA
Retired TOL-00298
5.95 1   
Cannot be ordered at this time.
SparkFun Simblee BLE Breakout - RFD77101
Retired WRL-13632
27.95 1   
Cannot be ordered at this time.
Motor Mount - Clamping
Retired ROB-12407
6.99 1   
Cannot be ordered at this time.
Breadboard - Self-Adhesive (White)
In stock PRT-12002
11 2   
Load Sensor - 50kg (Generic)
Out of stock SEN-10245
4.5 1   
Temperature Sensor - Waterproof (DS18B20)
In stock SEN-11050
21.9 2   
Total: 225.04