Mackintosh School supply list
Product | Subtotal | Qty | |
---|---|---|---|
Hook-up Wire - Black (22 AWG)
PRT-08022 |
5.9 | 2 | |
Hook-up Stranded Wire - Red (22 AWG)
PRT-08865 |
7 | 2 | |
Piezo Element
SEN-10293 |
44.08
You save: 2.32 (5%) |
29 | |
Audio Jack - 3.5mm (Panel Mount)
COM-11154 |
13.92
You save: 0.58 (4%) |
29
Cannot be ordered at this time. |
|
Total: 70.9 |