Arduino4Ed wishlist

by SparkFunDeptofEd

Favorited Favorite 1

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Invent To Learn: Making, Tinkering, and Engineering in the Class
Retired BOK-12006
29.95 1   
Cannot be ordered at this time.
The SparkFun Guide to Processing
Only 1 left! BOK-13313
32.5 1   
SparkFun Inventor's Kit - v4.0
Retired KIT-14265
99.95 1   
Cannot be ordered at this time.
Jumper Wires Premium 12" M/F Pack of 10
In stock PRT-09385
4.95 1   
SparkFun Inventor's Kit for RedBot
Out of stock ROB-12649
139.5 1   
Cannot be ordered at this time.
Digital Multimeter - Basic
In stock TOL-12966
16.5 1   
The SparkFun Arduino Inventor's Guide
Out of stock BOK-14326
32.5 1   
SparkFun XBee Wireless Kit
Retired KIT-13197
99.95 1   
Cannot be ordered at this time.
SparkFun Wireless Joystick Kit
In stock KIT-14051
43.95 1   
Coin Cell Battery - 20mm (CR2032)
In stock PRT-00338
2.1 1   
Wall Adapter Power Supply - 9VDC 650mA
Retired TOL-00298
5.95 1   
Cannot be ordered at this time.
LED RGB Strip - Addressable, Bare, 1m (APA104)
Retired COM-15206
21.5 1   
Cannot be ordered at this time.
Qwiic Cable - 500mm
Retired PRT-14429
1.95 1   
Cannot be ordered at this time.
SparkFun RFID Qwiic Reader
Only 11 left! SEN-15191
21.5 1   
Total: 552.75