Wishlist to follow along the prototype wearable LED Dance harness tutorial.
Product | Subtotal | Qty | |
---|---|---|---|
![]() |
Jumper Wires Premium 12" M/F Pack of 100
PRT-09386 |
37.5 | 1 |
![]() |
Jumper Wires Premium 6" M/F Pack of 100
PRT-09139 |
26.95 | 1 |
![]() |
Hook-Up Wire - Assortment (Solid Core, 22 AWG)
PRT-11367 |
21.5 | 1 |
![]() |
SparkFun Solder-able Breadboard - Mini
PRT-12702 |
3.5 | 1 |
![]() |
DC Barrel Jack Adapter - Breadboard Compatible
PRT-10811 |
1.05 | 1 |
![]() |
9V Alkaline Battery
PRT-10218 |
2.25 | 1 |
![]() |
9V to Barrel Jack Adapter
PRT-09518 |
3.5 | 1 |
![]() |
Jumper Wire - 0.1", 4-pin, 4"
PRT-10364 |
1.05 | 1 |
![]() |
LED RGB Strip - Sealed (5m)
COM-12024 |
74.95 |
1
Cannot be ordered at this time. |
Total: 172.25 |