Customer #907090's Wish List from Cart

by Member #907090

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Snap Circuits Jr. - 100 Experiments
Retired KIT-14315
37.5 1   
Cannot be ordered at this time.
Light to Frequency Converter - TSL235R
Retired SEN-09768
7 2   
Cannot be ordered at this time.
Hobby Motor and Encoder Kit
Only 8 left! ROB-13260
43 2   
Wheel Encoder Kit
In stock ROB-12629
13.95 1   
SparkFun Human Presence Sensor Breakout - AK9753 (Qwiic)
In stock SEN-14349
19.95 1   
USB to Micro-B Adapter
In stock COM-14567
4.2 2   
Raspberry Pi Zero W
In stock DEV-14277
15 1   
Solenoid - 36v
In stock ROB-10391
20.5 1   
LilyPad Rainbow LED (6 Colors)
In stock DEV-13903
7.9 2   
SparkFun Micro OLED Breakout
Only 8 left! LCD-13003
17.5 1   
SparkFun I2C DAC Breakout - MCP4725
In stock BOB-12918
11.9 2   
SparkFun Logic Level Converter - Bi-Directional
In stock BOB-12009
33.3
You save:
1.7 (5%)
10   
SparkFun RGB Light Sensor - ISL29125
In stock SEN-12829
9.5 1   
SparkFun Ambient Light Sensor Breakout - APDS-9301
Retired SEN-14350
11.9 2   
Cannot be ordered at this time.
Interface Cable SMA to U.FL - 100mm
In stock WRL-09145
5.5 1   
SparkFun WiFi Shield - ESP8266
16 available WRL-13287
18.5 1   
LilyPad Sewable Electronics Kit Guidebook
In stock BOK-14270
5.95 1   
LilyPad Coin Cell Battery Holder - Switched - 20mm
In stock DEV-13883
2.1 1   
LilyPad LED White (5pcs)
In stock DEV-13902
17.5 5   
SparkFun Capacitive Touch Breakout - AT42QT1010
In stock SEN-12041
3.95 1   
SparkFun Capacitive Touch Breakout - AT42QT1011
In stock SEN-14520
3.95 1   
Arduino Dock R2 for Onion Omega
Retired DEV-14438
20 1   
Cannot be ordered at this time.
Onion Omega2+ IoT Computer
Retired DEV-14431
13 1   
Cannot be ordered at this time.
Expansion Dock for Onion Omega
Retired DEV-14439
15 1   
Cannot be ordered at this time.
SparkFun TRRS 3.5mm Jack Breakout
In stock BOB-11570
4.5 1   
Audio Cable TRRS - 18" (pigtail)
In stock CAB-11580
3.2 2   
Arduino Mega 2560 R3
In stock DEV-11061
96.8 2   
SparkFun Air Quality Breakout - CCS811
Retired SEN-14193
22.5 1   
Cannot be ordered at this time.
Non-Invasive Current Sensor - 30A
In stock SEN-11005
21.9 2   
Thin Speaker
Retired COM-10722
1.9 2   
Cannot be ordered at this time.
SparkFun MP3 Player Shield
In stock DEV-12660
57.9 2   
Flex Sensor 2.2"
In stock SEN-10264
179.25 15   
GPS 3V Magnetic Mount Antenna SMA - 5m
Retired GPS-00464
38.85 3   
Cannot be ordered at this time.
Arduino MKR1000 (with Headers)
Retired DEV-14393
77.9 2   
Cannot be ordered at this time.
Total: 863.25