Customer #271185's Wish List from Cart

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
LilyTwinkle
In stock DEV-11364
5.95 1   
LilyPad Rainbow LED (6 Colors)
In stock DEV-13903
3.95 1   
LilyPad LED Green (5pcs)
Only 9 left! DEV-14011
3.5 1   
LilyPad LED Pink (5pcs)
In stock DEV-14010
3.5 1   
LilyPad LED Yellow (5pcs)
In stock DEV-14014
3.5 1   
LilyPad Slide Switch
In stock DEV-09350
1.99 1   
LilyPad Buzzer
Only 8 left! DEV-08463
4.95 1   
LilyPad LED White (5pcs)
In stock DEV-13902
3.5 1   
LilyPad Coin Cell Battery Holder - Switched - 20mm
In stock DEV-13883
2.1 1   
LilyTiny
In stock DEV-10899
5.95 1   
LilyPad SimpleSnap Protoboard
Retired DEV-10940
5.85
You save:
0.65 (10%)
1   
Cannot be ordered at this time.
LilyPad Arduino USB - ATmega32U4 Board
Out of stock DEV-12049
27.95 1   
E-Textiles Battery - 110mAh (2C Discharge)
Retired PRT-13112
7.5 1   
Cannot be ordered at this time.
9V Snap Connector
In stock PRT-00091
1.75 1   
Snap Assortment - 30 pack (male and female)
Out of stock DEV-11347
4.5 1   
Cannot be ordered at this time.
Conductive Thread Bobbin - 30ft (Stainless Steel)
In stock DEV-10867
3.95 1   
Coin Cell Battery - 20mm (CR2032)
In stock PRT-00338
2.1 1   
Needle Set
In stock TOL-10405
2.1 1   
Jumper Wire Kit - 140pcs
In stock PRT-00124
6.5 1   
Total: 101.09