stuff

by TheStig

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
74HC238 - 3 to 8 Line Decoder
Retired COM-09577
4.75 5   
Cannot be ordered at this time.
Rotary Potentiometer - Linear (10k ohm)
Out of stock COM-09288
1.05 1   
LED - Super Bright Blue (100 pack)
Retired COM-09983
19.95 1   
Cannot be ordered at this time.
Transistor - NPN, 60V 200mA (2N3904)
In stock COM-00521
2.75 5   
LED - Super Bright Blue (25 pack)
Retired COM-09662
2.13
You save:
6.37 (75%)
1   
Cannot be ordered at this time.
Super Capacitor - 10F/2.5V
In stock COM-00746
4.95 1   
EL Wire - Blue 3m
Retired COM-10195
9.95 1   
Cannot be ordered at this time.
Solder Wick #2 25ft. - TechSpray
24 available TOL-08775
65 2   
XBee 2mW RPSMA - Series 2 (ZigBee Mesh)
Retired WRL-10416
31.95 1   
Cannot be ordered at this time.
Soldering Station Variable Temperature 50W - Analog (AT936B)
Retired TOL-09672
59.9 2   
Cannot be ordered at this time.
Jumper Wires Premium 6" M/M Pack of 10
Only 13 left! PRT-08431
4.5 1   
Brushless Motor 13T 3000Kv
Retired ROB-09696
42.95 1   
Cannot be ordered at this time.
Soldering Iron - 30W (US, 110V)
Only 8 left! TOL-09507
21.9 2   
Soldering Iron Stand
In stock TOL-09477
6.5 1   
Heaterizer XL-3000 Heat Gun
In stock TOL-10326
14.95 1   
Rover 5 Robot Platform
Retired ROB-10336
67.95 1   
Cannot be ordered at this time.
9V Li-Ion Battery Charger
Retired PRT-10265
9.95 1   
Cannot be ordered at this time.
9V Li-ion Rechargeable Battery - 350mAh
Retired PRT-10053
11.9 2   
Cannot be ordered at this time.
Stenciling Class - July 14th, 2011
Retired CLS-10578
40 1   
Cannot be ordered at this time.
RFID Tag - 125kHz
Retired COM-10169
1.95 1   
Cannot be ordered at this time.
Ball Caster Metal - 3/8"
Retired ROB-08909
2.95 1   
Cannot be ordered at this time.
SparkFun Audio Amplifier Kit - STA540
Out of stock KIT-09612
42.95 1   
Cannot be ordered at this time.
Heatsink Compound
In stock PRT-09599
2.45 1   
DC Barrel Power Jack/Connector
In stock PRT-00119
1.5 1   
XBee 2mW Chip Antenna - Series 2 (ZigBee Mesh) (Sale)
Retired WRL-10415
87.8 4   
Cannot be ordered at this time.
RGB LED Strip - 30 LED/m - 1m
Retired COM-10261
9.95 1   
Cannot be ordered at this time.
PIC 40 Pin 20MHz 8K 8A/D - 16F877A
Retired COM-00226
8.95 1   
Cannot be ordered at this time.
40 Pin PIC Development Board
Retired DEV-00021
15.95 1   
Cannot be ordered at this time.
2mm 5-pin Socket
Retired PRT-10519
0.5 1   
Cannot be ordered at this time.
2mm 7-pin Socket
Retired PRT-10518
0.5 1   
Cannot be ordered at this time.
USB Cable B to Mini-B - 6 Foot
Retired CAB-10558
9.5 10   
Cannot be ordered at this time.
SparkFun Hoodie - Large
Retired SWG-08339
24.95 1   
Cannot be ordered at this time.
Exciting XBees Series 2 - July 24th, 2011
Retired CLS-10729
100 1   
Cannot be ordered at this time.
XBee Explorer Dongle
Retired WRL-09819
49.9 2   
Cannot be ordered at this time.
SparkFun Wrist Belt
Retired SWG-09186
14.95 1   
Cannot be ordered at this time.
Speaker - 0.5W (8 Ohm)
In stock COM-09151
2.45 1   
Total: 800.18