Arduinotronics Biohab

by Steve Spence

Favorited Favorite 0

List of products being used in the Arduinotronics BioHab Project. This project will test theories of how to create a sealed sustainable environment for non breathable atmosphere's, like polluted, underwater or space habitats. CO2 will be converted to O2 with algae biocoils (fed by exhaled co2 and urine), a dehumidifier will convert humidity to drinkable water. Will be monitoring power consumption, co2/o2 levels, pH, and more with the Blynk IOT suite.

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
SparkFun Environmental Combo Breakout - CCS811/BME280 (Qwiic)
Retired SEN-14348
38.5 1   
Cannot be ordered at this time.
Raspberry Pi 3 Starter Kit
Retired KIT-13826
91.95 1   
Cannot be ordered at this time.
LED RGB Strip - Addressable, Sealed (5m)
Retired COM-12028
128.5 1   
Cannot be ordered at this time.
Lithium Ion Battery - 1Ah
Retired PRT-13813
21.9 2   
Cannot be ordered at this time.
Vacuum Pump - 12V
In stock ROB-10398
18.95 1   
SparkFun Benchtop Power Board Kit
Retired KIT-12867
26.95 1   
Cannot be ordered at this time.
SparkFun ESP8266 Thing
In stock WRL-13231
18.5 1   
SparkFun MOSFET Power Control Kit
Retired COM-12959
17.85 3   
Cannot be ordered at this time.
Vernier Sensor - pH Sensor
Retired SEN-12872
78.95 1   
Cannot be ordered at this time.
SparkFun Vernier Interface Shield
Only 1 left! DEV-12858
20.21
You save:
6.74 (25%)
1   
SparkFun IoT Starter Kit with Blynk Board
Retired KIT-13865
74.95 1   
Cannot be ordered at this time.
Total: 537.21