Customer #719902's Wish List from Cart

by Member #719902

Favorited Favorite 0

Feb 23 Wishlist Jack Adams

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
EL Wire - Fluorescent Green 3m (Chasing)
Retired COM-12927
5.95
You save:
4 (40%)
1   
Cannot be ordered at this time.
EL Wire - Blue-Green 3m (Chasing)
Retired COM-12930
9.95 1   
Cannot be ordered at this time.
EL Wire - Purple 3m
Retired COM-10196
9.95 1   
Cannot be ordered at this time.
SparkFun EL Escudo Dos
Retired COM-10878
29.5 1   
Cannot be ordered at this time.
Circular Robotics Chassis Kit (Three-Layer)
Retired ROB-14339
19.95 1   
Cannot be ordered at this time.
SparkFun Ardumoto Shield Kit
21 available KIT-14180
32.5 1   
SparkFun Monster Moto Shield
Retired DEV-10182
71.95 1   
Cannot be ordered at this time.
SparkFun Weather Shield
Out of stock DEV-13956
42.95 1   
Cannot be ordered at this time.
SparkFun MicroView - OLED Arduino Module
In stock DEV-12923
44.95 1   
STEMTera (Black)
Retired DEV-14082
48.5 1   
Cannot be ordered at this time.
STEMTera (Orange)
Retired DEV-14279
45 1   
Cannot be ordered at this time.
Jumper Wires Premium 6" F/F - 20 AWG (10 Pack)
In stock PRT-11710
13 2   
LCD Button Shield V2
Retired DEV-13293
12.95 1   
Cannot be ordered at this time.
Total: 387.1