Pirogi maker electronics list 2

by Member #1282886

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Rocker Switch - SPST (right-angle)
In stock COM-08837
1.05 1   
Black Knob - 15x19mm
Out of stock COM-09998
1.05 1   
Black Metal Knob - 14x24mm
Out of stock COM-10002
1.6 1   
Silver Metal Knob - 14x24mm
23 available COM-10001
1.6 1   
Rotary Potentiometer - 10k Ohm, Linear
In stock COM-09939
1.05 1   
Toggle Switch
In stock COM-09276
12.6 6   
Rotary Encoder - 200 P/R
Retired COM-10790
61.76
You save:
3.24 (5%)
2   
Cannot be ordered at this time.
Wall Adapter Power Supply - 6V DC 2A (Barrel Jack)
Retired TOL-14158
4.95 1   
Cannot be ordered at this time.
SparkFun Wireless Motor Driver Shield
Out of stock DEV-14285
9.5
You save:
15.45 (62%)
1   
Cannot be ordered at this time.
SparkFun RedBoard - Programmed with Arduino
In stock DEV-13975
21.5 1   
Total: 116.66