Customer #814413's Wish List from Cart

by Member #814413

Favorited Favorite 0

This is the list of supplies for the E-textile workshop on 3/9.

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Conductive Thread Bobbin - 30ft (Stainless Steel)
In stock DEV-10867
79 20   
LilyPad LED White (5pcs)
In stock DEV-13902
21 6   
LilyPad Coin Cell Battery Holder - Switched - 20mm
In stock DEV-13883
18.9 9   
LilyPad E-Sewing ProtoSnap Kit
29 available KIT-14528
90.65 7   
LilyPad E-Sewing ProtoSnap
In stock DEV-14546
72.6
You save:
3.85 (5%)
11   
LilyPad Slide Switch
In stock DEV-09350
17.91 9   
Total: 300.06