Digital Handpan V2: The Touch Drum

by Joel_E_B

Favorited Favorite 0

Most of the materials used to create the Touch Drum: https://www.sparkfun.com/news/2623

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
SparkFun Snappable Protoboard
In stock PRT-13268
8.95 1   
Copper Tape - 2" (50ft)
In stock PRT-11081
18.5 1   
Ribbon Cable - 10 wire (15ft)
In stock CAB-10647
5.5 1   
SparkFun LiPo Charger/Booster - 5V/1A
26 available PRT-14411
17.5 1   
SparkFun LiPo Fuel Gauge
Retired TOL-10617
12.5 1   
Cannot be ordered at this time.
Lithium Ion Battery - 2Ah
In stock PRT-13855
13.95 1   
Rocker Switch - SPST (round)
In stock COM-11138
0.55 1   
Audio Jack - 1/4" Stereo (right angle)
In stock COM-11144
2.1 2   
SparkFun TRS Jack Breakout - 1/4" Stereo
Retired BOB-13005
5 2   
Cannot be ordered at this time.
Audio Jack - 3.5mm (Panel Mount)
Retired COM-11154
0.5 1   
Cannot be ordered at this time.
Rotary Potentiometer - 10k Ohm, Linear
In stock COM-09939
2.1 2   
Black Metal Knob - 14x24mm
Out of stock COM-10002
3.2 2   
Momentary Button - Panel Mount (Black)
In stock COM-11996
2.1 2   
SparkFun TeensyView
Retired LCD-14048
5
You save:
12.95 (72%)
1   
Cannot be ordered at this time.
SparkFun Mono Audio Amp Breakout - TPA2005D1
In stock BOB-11044
9.5 1   
Teensy Audio Board
Retired DEV-12767
14.95 1   
Cannot be ordered at this time.
Teensy 3.2
Out of stock DEV-13736
19.8 1   
Cannot be ordered at this time.
Total: 141.7