Product | Subtotal | Qty | |
---|---|---|---|
1500 mAh Alkaline Battery - AA
PRT-09100 |
2 |
4
Cannot be ordered at this time. |
|
SparkFun RedBot Mainboard
ROB-12097 |
36.95 | 1 | |
SparkFun RedBot Sensor - Accelerometer
SEN-12589 |
7.5 | 1 | |
SparkFun RedBot Sensor - Line Follower
SEN-11769 |
3.5 | 1 | |
Jumper Wires Premium 6" F/F Pack of 10
PRT-08430 |
4.5 | 1 | |
Hobby Gearmotor - 140 RPM (Pair)
ROB-13302 |
5.5 | 1 | |
Wheel - 65mm (Rubber Tire, Pair)
ROB-13259 |
3.5 | 1 | |
Battery Holder - 4xAA to Barrel Jack Connector
PRT-09835 |
2.75 | 1 | |
SparkFun USB Mini-B Cable - 6 Foot
CAB-11301 |
4.5 | 1 | |
Total: 70.7 |