Product | Subtotal | Qty | |
---|---|---|---|
Arduino Stackable Header - 6 Pin
PRT-09280 |
0.75 | 1 | |
SparkFun ESP8266 Thing - Dev Board
WRL-13711 |
37 | 2 | |
ESP32 Thing Stackable Header Set
PRT-14311 |
3.5 | 2 | |
SparkFun Opto-isolator Breakout
BOB-09118 |
52.3
You save: 2.7 (5%) |
10 | |
SparkFun RFID Starter Kit
KIT-13198 |
311.7 | 6 | |
Raspberry Pi 3 B+
DEV-14643 |
175 | 5 | |
Raspberry Pi Zero W
DEV-14277 |
15 | 1 | |
HDMI Cable - 6ft
CAB-11572 |
49.5 |
10
Cannot be ordered at this time. |
|
Raspberry Pi Camera Module V2
DEV-14028 |
50 | 2 | |
Total: 694.75 |