JordenLuke's Wish List from Cart

by JordenLuke

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
High Temperature Adhesive Tape - (1cm, 33m)
Only 13 left! PRT-10687
5.5 1   
Chip Quik No-Clean Flux Pen - 10mL
In stock TOL-14579
7.95 1   
Pro Micro - 3.3V/8MHz
Out of stock DEV-12587
19.5 1   
SparkFun 6 Degrees of Freedom Breakout - LSM303C
Retired BOB-13303
32.85 3   
Cannot be ordered at this time.
Total: 65.8